SLVS696D October 2008 – April 2020
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 6 | IN | Enable input (1 enabled, 0 disabled) |
FB | 10 | IN | Voltage feedback of adjustable versions, must be connected to VOUT on fixed output voltage versions |
GND | 9 | — | Control / logic ground |
L1 | 4 | IN | Connection for inductor |
L2 | 2 | IN | Connection for inductor |
PGND | 3 | — | Power ground |
PS/SYNC | 7 | IN | Enable / disable power save mode (1 disabled, 0 enabled, clock signal for synchronization) |
VIN | 5 | IN | Supply voltage for power stage |
VINA | 8 | IN | Supply voltage for control stage |
VOUT | 1 | OUT | Buck-boost converter output |
Exposed Thermal Pad | — | — | The exposed thermal pad is connected to PGND. |