SLVS919C January 2009 – September 2015
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VIN | –0.3 | 65 | V |
| EN | –0.3 | 5 | ||
| VSENSE | –0.3 | 3 | ||
| COMP | –0.3 | 3 | ||
| PWRGD | –0.3 | 6 | ||
| SS/TR | –0.3 | 3 | ||
| RT/CLK | –0.3 | 3.6 | ||
| BOOT-PH | –0.3 | 8 | ||
| PH | –0.6 | 65 | ||
| PH, 10-ns Transient | –2 | 65 | ||
| Voltage Difference | Thermal PAD to GND | ±200 | mV | |
| Source current | EN | 100 | μA | |
| BOOT | 100 | mA | ||
| VSENSE | 10 | μA | ||
| PH | Current Limit | A | ||
| RT/CLK | 100 | μA | ||
| Sink current | VIN | Current Limit | A | |
| COMP | 100 | μA | ||
| PWRGD | 10 | mA | ||
| SS/TR | 200 | μA | ||
| Operating junction temperature | –40 | 150 | °C | |
| Storage temperature | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply input voltage, VVIN | 3.5 | 60 | V | |
| Output voltage, VO | 0.8 | 57 | V | |
| Output current, IO | 0 | 0.5 | A | |
| Operating junction temperature, TJ | -40 | 150 | °C | |
| THERMAL METRIC(1)(2)(2) | TPS54060 | UNIT | ||
|---|---|---|---|---|
| DGQ (VSSOP) | DRC (VSON) | |||
| 10 PINS | 10 PINS | |||
| RθJA | Junction-to-ambient thermal resistance (standard board) | 62.5 | 40 | °C/W |
| RθJA | Junction-to-ambient thermal resistance (custom board) (3) | 57 | 56.5 | °C/W |
| ψJT | Junction-to-top characterization parameter | 1.7 | 0.6 | °C/W |
| ψJB | Junction-to-board characterization parameter | 20.1 | 7.5 | °C/W |
| RθJC(top) | Junction-to-case(top) thermal resistance | 83 | 65 | °C/W |
| RθJC(bot) | Junction-to-case(bottom) thermal resistance | 21 | 7.8 | °C/W |
| RθJB | Junction-to-board thermal resistance | 28 | 8 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE (VIN PIN) | |||||||
| Operating input voltage | 3.5 | 60 | V | ||||
| Internal undervoltage lockout threshold | No voltage hysteresis, rising and falling | 2.5 | V | ||||
| Shutdown supply current | EN = 0 V, 25°C, 3.5 V ≤ VIN ≤ 60 V | 1.3 | 4 | μA | |||
| Operating : nonswitching supply current | VSENSE = 0.83 V, VIN = 12 V, 25°C | 116 | 136 | ||||
| ENABLE AND UVLO (EN PIN) | |||||||
| Enable threshold voltage | No voltage hysteresis, rising and falling, 25°C | 0.9 | 1.25 | 1.55 | V | ||
| Input current | Enable threshold +50 mV | –3.8 | μA | ||||
| Enable threshold –50 mV | –0.9 | ||||||
| Hysteresis current | –2.9 | μA | |||||
| VOLTAGE REFERENCE | |||||||
| Voltage reference | TJ = 25°C | 0.792 | 0.8 | 0.808 | V | ||
| 0.784 | 0.8 | 0.816 | |||||
| HIGH-SIDE MOSFET | |||||||
| On-resistance | VIN = 3.5 V, BOOT-PH = 3 V | 300 | mΩ | ||||
| VIN = 12 V, BOOT-PH = 6 V | 200 | 410 | |||||
| ERROR AMPLIFIER | |||||||
| Input current | 50 | nA | |||||
| Error amplifier transconductance (gM) | –2 μA < ICOMP < 2 μA, VCOMP = 1 V | 97 | μS | ||||
| Error amplifier transconductance (gM) during slow start | –2 μA < ICOMP < 2 μA, VCOMP = 1 V, VVSENSE = 0.4 V |
26 | μS | ||||
| Error amplifier dc gain | VVSENSE = 0.8 V | 10,000 | V/V | ||||
| Error amplifier bandwidth | 2700 | kHz | |||||
| Error amplifier source/sink | V(COMP) = 1 V, 100 mV overdrive | ±7 | μA | ||||
| COMP to switch current transconductance | 1.9 | A/V | |||||
| CURRENT LIMIT | |||||||
| Current limit threshold | VIN = 12 V, TJ = 25°C | 0.6 | 0.94 | A | |||
| THERMAL SHUTDOWN | |||||||
| Thermal shutdown | 182 | °C | |||||
| SLOW START AND TRACKING (SS/TR) | |||||||
| Charge current | VSS/TR = 0.4 V | 2 | μA | ||||
| SS/TR-to-VSENSE matching | VSS/TR = 0.4 V | 45 | mV | ||||
| SS/TR-to-reference crossover | 98% nominal | 1.0 | V | ||||
| SS/TR discharge current (overload) | VSENSE = 0 V, V(SS/TR) = 0.4 V | 112 | μA | ||||
| SS/TR discharge voltage | VSENSE = 0 V | 54 | mV | ||||
| POWER GOOD (PWRGD PIN) | |||||||
| VVSENSE | VSENSE threshold | VSENSE falling | 92% | ||||
| VSENSE rising | 94% | ||||||
| VSENSE rising | 109% | ||||||
| VSENSE falling | 107% | ||||||
| Hysteresis | VSENSE falling | 2% | |||||
| Output high leakage | VSENSE = VREF, V(PWRGD) = 5.5 V, 25°C | 10 | nA | ||||
| On resistance | I(PWRGD) = 3 mA, VSENSE < 0.79 V | 50 | Ω | ||||
| Minimum VIN for defined output | V(PWRGD) < 0.5 V, II(PWRGD) = 100 μA | 0.95 | 1.5 | V | |||
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| Minimum CLK input pulse width | 40 | ns | |||
| RT/CLK falling edge to PH rising edge delay | 60 | ns | |||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSW | Switching frequency | RT = 200 kΩ | 450 | 581 | 720 | kHz |
| Switching Frequency Range using RT mode | 100 | 2500 | kHz | |||
| Switching frequency range using CLK mode | 300 | 2200 | kHz | |||
| PLL lock in time | Measured at 500 kHz | 100 | μs | |||
Figure 1. ON Resistance vs Junction Temperature
Figure 3. Switch Current Limit vs Junction Temperature
Figure 5. Switching Frequency vs RT/CLK Resistance High Frequency Range
Figure 7. EA Transconductance During Slow Start vs Junction Temperature
Figure 9. EN Pin Voltage vs Junction Temperature
Figure 11. EN Pin Current vs Junction Temperature
Figure 13. SS/TR Discharge Current vs Junction Temperature
Figure 15. Shutdown Supply Current vs Junction Temperature
Figure 17. VIN Supply Current vs Junction Temperature
Figure 19. PWRGD ON Resistance vs Junction Temperature
Figure 21. BOOT-PH UVLO vs Junction Temperature
Figure 23. SS/TR TO VSENSE Offset vs VSENSE
Figure 2. Voltage Reference vs Junction Temperature
Figure 4. Switching Frequency vs Junction Temperature
Figure 6. Switching Frequency vs RT/CLK Resistance Low Frequency Range
Figure 8. EA Transconductance vs Junction Temperature
Figure 10. EN Pin Current vs Junction Temperature
Figure 12. SS/TR Charge Current vs Junction Temperature
Figure 14. Switching Frequency vs VSENSE
Figure 16. Shutdown Supply Current vs Input Voltage (Vin)
Figure 18. VIN Supply Current vs Input Voltage
Figure 20. PWRGD Threshold vs Junction Temperature
Figure 22. Input Voltage (UVLO) vs Junction Temperature
Figure 24. SS/TR TO VSENSE Offset vs Temperature