SLVSA95B March 2010 – July 2015 TPS62061 , TPS62063
PRODUCTION DATA.
| PART NUMBER | OUTPUT VOLTAGE(1) | FUNCTION | MAXIMUM OUTPUT CURRENT | PACKAGE DESIGNATOR | PACKAGE MARKING | |
|---|---|---|---|---|---|---|
| MODE | Power Good (PG) | |||||
| TPS62060 | Adjustable | Selectable | No | 1.6 A | DSG | CGY |
| TPS62061 | 1.8 V fix | Selectable | No | 1.6 A | CGX | |
| TPS62063 | 3.3 V fix | Selectable | No | 1.6 A | QXD | |
| TPS6206x(1) | Adjustable | no | yes | 1.6 A | — | |