SLVSAB2G May 2010 – December 2015
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | EXTERNAL COMPONENTS OR CONNECTIONS |
|
---|---|---|---|---|
NAME | NO. | |||
A0 | 7 | I | Address set 0 | Connect to GND, VCC, or open to set I2C base address. See serial interface description. |
A1 | 8 | I | Address set 1 | |
FAULTn | 6 | OD | Fault output | Open-drain output driven low if fault condition present |
GND | 5 | — | Device ground | |
ISENSE | 2 | IO | Current sense resistor | Connect current sense resistor to GND. Resistor value sets current limit level. |
OUT1 | 3 | O | Bridge output 1 | Connect to motor winding |
OUT2 | 1 | O | Bridge output 2 | |
SCL | 10 | I | Serial clock | Clock line of I2C serial bus |
SDA | 9 | IO | Serial data | Data line of I2C serial bus |
VCC | 4 | — | Device and motor supply | Bypass to GND with a 0.1-μF (minimum) ceramic capacitor. |