SLVSAK9H October   2011  – January 2017 TLV62084 , TLV62084A

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5  Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 100% Duty-Cycle Low-Dropout Operation
      2. 8.3.2 Enabling and Disabling the Device
      3. 8.3.3 Output Discharge
      4. 8.3.4 Soft Start
      5. 8.3.5 Power Good
      6. 8.3.6 Undervoltage Lockout
      7. 8.3.7 Thermal Shutdown
      8. 8.3.8 Inductor Current-Limit
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power Save Mode
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Custom Design With WEBENCH® Tools
        2. 9.2.2.2 Output Filter Design
        3. 9.2.2.3 Inductor Selection
        4. 9.2.2.4 Capacitor Selection
        5. 9.2.2.5 Setting the Output Voltage
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
      2. 12.1.2 Development Support
        1. 12.1.2.1 Custom Design With WEBENCH® Tools
    2. 12.2 Documentation Support
    3. 12.3 Related Links
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Receiving Notification of Documentation Updates
    7. 12.7 Community Resources
    8. 12.8 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Features

  • DCS-Control™ Architecture for Fast Transient Regulation
  • 2.5 to 6-V Input Voltage Range (TLV62080)
  • 2.7 to 6-V Input Voltage Range (TLV62084, TLV62084A)
  • 100% Duty Cycle for Lowest Dropout
  • Power Save Mode for Light Load Efficiency
  • Output Discharge Function
  • Power Good Output
  • Thermal Shutdown
  • Available in 2 mm × 2 mm 8-Terminal WSON Package
  • For Improved Features Set, see the TPS62080
  • Create a Custom Design Using the TLV6208x With the WEBENCH® Power Designer

Applications

  • Battery-Powered Portable Devices
  • Point-of-Load Regulators
  • PC, Notebook, Server
  • Set Top Box
  • Solid State Drive (SSD), Memory Supply

Description

The TLV6208x family devices are small buck converters with few external components, enabling cost effective solutions. They are synchronous step-down converters with an input voltage range of 2.5 and 2.7 (2.5 V for TLV62080, 2.7 V for TLV62084x) to 6 V. The TLV6208x devices focus on high-efficiency step-down conversion over a wide output current range. At medium to heavy loads, the TLV6208x converters operate in PWM mode and automatically enter power save mode operation at light-load currents to maintain high efficiency over the entire load current range.

To address the requirements of system power rails, the internal compensation circuit allows a wide range of external output capacitor values. With the DCS-Control™ (Direct Control with Seamless transition into Power save mode) architecture excellent load transient performance and output voltage regulation accuracy are achieved. The devices are available in 2-mm × 2-mm WSON package with Thermal Pad.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TLV62080 WSON (8) 2.00 mm × 2.00 mm
TLV62084, TLV62084A
  1. For all available packages, see the orderable addendum at the end of the datasheet.

space

Typical Application Schematic

Efficiency vs Output Current, VOUT = 1.2V


space




space

TLV62080 TLV62084 TLV62084A SLVSAK9_simplified_62084.gif
TLV62080 TLV62084 TLV62084A D002_SLVSAK9.gif