SLVSDK7C April 2017 – February 2020
PRODUCTION DATA.
For this design example, below, use the input parameters shown in Table 2.
| DESIGN PARAMETER | VALUE |
|---|---|
| VIN | 3.6 V |
| ILOAD | 10 mA |
| Load capacitance (CL) | 33 μF |
| Maximum voltage drop | 1% |
| Maximum inrush current | 630 mA |