SLVSDV6C November 2017 – November 2019
PRODUCTION DATA.
The TPS6282x is internally compensated and optimized for a range of output filter component values, which is specified in Table 3. Using these values simplifies the output filter component selection. Checked cells represent combinations that are proven for stability by simulation and lab test. Further combinations are possible, but should be checked for each individual application.
4.7 µF | 10 µF | 2 x 10µF or 22 µF | 47 µF | 100 µF | 150 µF | |
---|---|---|---|---|---|---|
0.33 µH | ||||||
0.47 µH | √ | √ (2) | √ | √(3) | ||
1.0 µH | √ | √ | √ (3) | √(3) | ||
1.5 µH |