SLVSEN9D April 2019 – July 2022
PRODUCTION DATA
The sync header stream can be used to identify bit errors on the link or to correct bit errors. Two modes of operation are available in the device. Cyclic redundancy checking (CRC) can be used to identify bit errors. The device only supports 12-bit CRC (CRC-12) and does not support the optional 3-bit CRC-3 described by JESD204C. Alternatively, forward error correction (FEC) can be used to identify bit errors and then correct bit errors. For information on CRC-12, see Cyclic Redundancy Check (CRC) Mode. For information on FEC, see Forward Error Correction (FEC) Mode. Set the sync header stream configuration by using the sync header mode register.