SLVSEO0A August 2021 – May 2022
PRODUCTION DATA
Short transport test patterns send a predefined octet format that repeats every frame. In the ADC12DJ4000RF, all JMODE configurations use the short transport test pattern. The N' = 8 short transport test pattern is shown in Table 8-59. All applicable lanes are shown, however only the enabled lanes (lowest indexed) for the configured JMODE are used.
FRAME | 0 | 1 |
---|---|---|
DA0 | 0x00 | 0xFF |
DA1 | 0x01 | 0xFE |
DA2 | 0x02 | 0xFD |
DA3 | 0x03 | 0xFC |
DB0 | 0x00 | 0xFF |
DB1 | 0x01 | 0xFE |
DB2 | 0x02 | 0xFD |
DB3 | 0x03 | 0xFC |