SLVSFL4 June   2020 TPS2124

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Application
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Settling Time and Output Soft Start Control (SS)
        1. 8.3.1.1 Slew Rate vs. CSS Capacitor
      2. 8.3.2 Active Current Limiting (ILM)
      3. 8.3.3 Short-Circuit Protection
      4. 8.3.4 Thermal Protection (TSD)
      5. 8.3.5 Over-voltage Protection (OVx)
      6. 8.3.6 Fast Reverse Current Blocking (RCB)
      7. 8.3.7 Input Voltage Comparator (VCOMP)
    4. 8.4 TPS2124 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Manual Switchover Schematic
      2. 9.2.2 Design Requirements
      3. 9.2.3 Detailed Design Description
      4. 9.2.4 Design Procedure
        1. 9.2.4.1 Selecting OVx Resistors
        2. 9.2.4.2 Selecting Soft-Start Capacitor and Current Limit Resistors
      5. 9.2.5 Application Curves
    3. 9.3 Highest Voltage Operation (VCOMP)
      1. 9.3.1 Application Schematic
      2. 9.3.2 Design Requirements
      3. 9.3.3 Detailed Design Description
      4. 9.3.4 Detailed Design Procedure
      5. 9.3.5 Application Curves
    4. 9.4 Reverse Polarity Protection with TPS2124
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Design Requirements

In certain power architectures, an external MCU or controller monitors the downstream load. If the controller needs to select between multiple supplies, the controller can manually switch between inputs through a single GPIO. In this configuration, an external signal will switch between two input supplies, a 5-V supply (IN1) and a 3.3-V supply (IN2). Table 4 summarizes the design parameters for this example.

Table 4. Manual Switchover Design Requirements

DESIGN PARAMETER Specification Details
IN1 Voltage VIN1 5 V
IN2 Voltage VIN1 3.3 V
Load Current IOUT 500mA
Load Capacitance CL 100 µF
Maximum Inrush Current IINRUSH 100 mA
Current Limit 2 A
Switchover Time tSW 100 µs
Mode of Operation Manual Switchover VREF
External MCU Signal VMCU 3.3 V
Overvoltage Protection VOV1
VOV2
OV1 : 6.1 V
OV2: 4 V