SLVU446B March 2011 – July 2021
| QTY | REF DES | DESCRIPTION | PART NUMBER | MFR |
|---|---|---|---|---|
| 4 | C1, C2, C3, C4 | Capacitor, ceramic, 25 V, X5R, 20%, 22 µF, 1210 | Std | Std |
| 2 | C5, C11 | Capacitor, ceramic, 25 V, X5R, 20%, 1.0 µF, 0805 | Std | Std |
| 0 | C6 | Capacitor, aluminum, 16 VDC, ±20%, 100 µF, code D8 | EEEFP1C101AP | Panasonic |
| 5 | C7, C8, C9, C10, C19 | Capacitor, ceramic, 6.3 V, X5R, 20%, 100 µF, 1210 | Std | Std |
| 1 | C12 | Capacitor, ceramic, 10 V, X5R, 20%, 4.7 µF, 0805 | Std | Std |
| 1 | C13 | Capacitor, ceramic, 16 V, X7R, 20%, 33 nF, 0603 | Std | Std |
| 1 | C14 | Capacitor, ceramic, 50 V, X7R, 20%, 100 nF, 0603 | Std | Std |
| 2 | C15, C18 | Capacitor, ceramic, 50 V, X7R, 10%, 2200 pF, 0603 | Std | Std |
| 1 | C16 | Capacitor, ceramic, 50 V, C0G, 5%, 100 pF, 0603 | Std | Std |
| 1 | C17 | Capacitor, ceramic, 50 V, C0G, 5%, 680 pF, 0603 | Std | Std |
| 0 | C20, C21 | Capacitor, ceramic, 6.3 V, X5R, 20%, 100 µF, 1210 | Std | Std |
| 2 | J1, J2 | Terminal block, 4 pin, 15 A, 5.1 mm, 0.80 inch x 0.35 inch | ED120/4DS | OST |
| 1 | J3 | Header, male 2 pin, 100-mil spacing, 0.100 inch x 2 inch | PEC02SAAN | Sullins |
| 1 | L1 | Inductor, 0.32 mΩ, 320 nH, 0.530 inch x 0.510 inch | PA0513.321NLT | Pulse |
| 1 | R1 | Resistor, chip, 1/16 W, 1%, 2.87 kΩ, 0603 | Std | Std |
| 1 | R2 | Resistor, chip, 1/16 W, 1%, 5.10 Ω, 0603 | Std | Std |
| 1 | R3 | Resistor, chip, 1/16 W, 1%, 7.87 kΩ, 0603 | Std | Std |
| 1 | R4 | Resistor, chip, 1/16 W, 1%, 20.5 kΩ, 0603 | Std | Std |
| 1 | R5 | Resistor, chip, 1/16 W, 1%, 49.9 Ω, 0603 | Std | Std |
| 1 | R6 | Resistor, chip, 1/16 W, 1%, 1.00 kΩ, 0603 | Std | Std |
| 1 | R7 | Resistor, chip, 1/16 W, 1%, 30.1 kΩ, 0603 | Std | Std |
| 1 | R8 | Resistor, chip, 1/16 W, 1%, 0 kΩ, 0603 | Std | Std |
| 1 | R9 | Resistor, chip, 1/8 W, 1%, 1.00 Ω, 0805 | Std | Std |
| 1 | R10 | Resistor, chip, 1/16 W, 1%, 100 kΩ, 0603 | Std | Std |
| 3 | TP1, TP3, TP11 | Test point, red, thru hole, 0.125 inch x 0.125 inch | 5010 | Keystone |
| 5 | TP2, TP4, TP8, TP9, TP12 | Test point, black, thru hole, 0.125 inch x 0.125 inch | 5011 | Keystone |
| 2 | TP5, TP6 | Test point, yellow, thru hole, 0.125 x 0.125 inch | 5014 | Keystone |
| 2 | TP7, TP10 | Test point, white, thru hole, 0.125 x 0.125 inch | 5012 | Keystone |
| 1 | U1 | 4.5-V to 14-V Input 25-A Synchronous Buck Converter, QFN-22 6 mm x 5 mm | TPS56221DQP | TI |
| 1 | -- | PCB, 2.5 inch x 2.5 inch x 0.062 inch | HPA579 | Any |
| 1 | -- | Shunt, 100 mil, black, 0.100 | 929950-00 | 3M |