SLVU891A March 2013 – June 2021 TPS56528
A summary of the TPS56528EVM-534 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.2 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | Min | Typ | Max | Unit | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 12 | 18 | V | ||
Output voltage | 1.2 | V | ||||
Operating frequency | VIN = 12 V, IO = 2.5 A | 650 | kHz | |||
Output current range | 0 | 5 | A | |||
Line regulation | IO = 2.5 A | +0.5/–0.3 | % | |||
Load regulation | VIN = 12 V | +0.8 /–0.11 | % | |||
Overcurrent limit | VIN = 12 V, LO = 1.5 µH | 5.5 | 6.2 | 7.9 | A | |
Output ripple voltage | VIN = 12 V, IO = 5 A | 10 | mVPP | |||
Maximum efficiency | VIN = 5 V, IO= 0.7 A | 89.9 | % |