SLVU944B October   2015  – October 2020 TPS7H1101-SP

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Related Documentation
  3. 2Description
  4. 3Test Setup
    1. 3.1 Equipment
      1. 3.1.1 Power Supplies
      2. 3.1.2 Load Number 1
      3. 3.1.3 Meters
      4. 3.1.4 Oscilloscope
    2. 3.2 Bench Test Setup Conditions
      1. 3.2.1 Headers Description and Jumper Placement
      2. 3.2.2 Testing
    3. 3.3 Power-Up Procedure
      1. 3.3.1  IOUT and VOUT Measurements
      2. 3.3.2  Output Current Limiting
      3. 3.3.3  High-Side Current Sense
      4. 3.3.4  Current Foldback
      5. 3.3.5  Power Good
      6. 3.3.6  Dropout Voltage
      7. 3.3.7  Transient Response
      8. 3.3.8  Current Sharing
      9. 3.3.9  Soft-Start
      10. 3.3.10 Enable and Disable
      11. 3.3.11 Turn-Off
  5. 4Board Layout
    1. 4.1 EVM Layout Flexibility
  6. 5Schematic and Bill of Materials
  7.   Revision History

Power-Up Procedure

The following test proceedure and results are based on testing of the default configuration of the EVM. The EVM by default is configured to output 1.8 V.
Table 3-2 Test Results
VOUTMIN VOUTMAX Current Limit Current Foldback
VOUT = 1.8 V 1.76 V 1.836 V < 3.8 A < 1.9 A OUTPUT SET POINT
IOUT = 3 A 1.8166 V 3.5 A CURRENT LIMIT