SLVU985A January   2014  – August 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Performance Specification Summary

A summary of the TPS562200EVM-601 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 TPS562200EVM-601Performance Specifications Summary
SpecificationsTest ConditionsMinTypMaxUnit
Input voltage range (VIN)4.51217V
CH1Output voltage1.05V
Operating frequencyVIN = 12 V, IO = 2 A650kHz
Output current range02A
Over current limitVIN = 12 V, LO = 2.2 µHA
Output ripple voltageVIN = 12 V, IO = 2 A20mVPP