SLVUAI7B August 2016 – June 2021
Table 1-1 provides a summary of the TPS6213xEVM-698 performance specifications. All specifications are given for an ambient temperature of 25°C.
| Specification | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| Input voltage | 3 | 17 | V | |||
| Output voltage setpoint | VSEL = High | 5 | V | |||
| VSEL = Low | 3.3 | V | ||||
| Output current | 0 | 4 | A | |||