SLVUAM8B December 2015 – August 2021 TPS54A20
The undervoltage lockout (UVLO) can be adjusted externally using R2 (REN(TOP)) and R3 (REN(BOT)). The EVM is set for a start voltage of 9.385 V and a stop voltage of 9.144 V using R2 = 80.6 kΩ and R3 = 12.4 kΩ. Use Equation 3 and Equation 4 to calculate required resistor values for different start and stop voltages. IEN(FALL) = 4 µA, IEN(RISE) = 1 µA and VEN = 1.23 V