SLVUAY3A November 2016 – July 2021
A summary of the TPS562219AEVM-663 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| Specifications | Test Conditions | Min | Typ | Max | Unit | |
|---|---|---|---|---|---|---|
| Input voltage range (VIN) | 4.5 | 12 | 17 | V | ||
| CH1 | Output voltage | 1.05 | V | |||
| Operating frequency | VIN = 12 V, IO = 2 A | 650 | kHz | |||
| Output current range | 0 | 2 | A | |||
| Over current limit | VIN = 12 V, LO = 1.5 µH | A | ||||
| Output ripple voltage | VIN = 12 V, IO = 2 A | 20 | mVPP | |||