SLVUBD4B January   2018  – October 2020 TPS27SA08

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Descriptions
    2. 1.2 Applications
    3. 1.3 Features
  3. 2HSS-MOTHERBOARDEVM Schematic
  4. 3Connections Descriptions
    1. 3.1 Connectors and Test Points
    2. 3.2 Jumpers
  5. 4HSS-MOTHERBOARDEVM EVM Assembly Drawings and Layout
  6. 5Current Limit
  7. 6Current Sense
  8. 7Transient Protection
  9. 8Soldering Down U2
  10. 9Bill of Materials
  11.   Revision History

Current Limit

When IOUT reaches the current limit threshold, ICL= KCL / RILIM, the device can switch off immediately, or the device can remain enabled and limit IOUT. The HSS-MOTHERBOARDEVM enables multiple variants use case as any device can be populated in the snap-off daughtercards or on the footprint directly on the board. In the case that the device remains enabled (and limits IOUT), the thermal shutdown or energy limit protection feature may be triggered due to the high amount of power dissipation in the device. Check the data sheet for the device being used to see what the range of current limit can be.