SLVUBE3B May   2018  – June 2021 TPS56637

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
    3. 6.3 Reference
  8. 7Revision History

Introduction

The TPS56637 is an adaptive on-time D-CAP3™ mode synchronous step-down DC/DC converter, being able to deliver 6-A continuous output current. This switch mode power supply (SMPS) IC is optimized for applications requiring very low power consumption, such as printers, DTV and monitor, by providing an Eco-mode™ (pulse-skipping). The TPS56637 integrates 30-V capable MOSFETs which is suitable for applications working from 24-V bus power lines. D-CAP3™ mode provides an easy-to-design, stable regulation with very little external components, and it supports cost-effective ceramic capacitors. To widen more applications, the TPS56637 device provides both FCCM and Eco-mode for selection at light-load operation. In addition, D-CAP3 mode output can support up to 13 V. Table 1-1 shows the rated input voltage and output current ranges for the evaluation module.

The TPS56637EVM-029 evaluation module (EVM) is a single, synchronous buck converter providing 5 V at 6 A from 4.5-V to 28-V input. This user’s guide describes the TPS56637EVM-029 performance.

Table 1-1 Input Voltage and Output Current Summary
EVMInput Voltage (VIN) RANGEOUTPUT CURRENT (IOUT) RANGE
TPS56637EVM-0294.5 V to 28 V0 A to 6 A