SLVUBG9 June   2018 TPS61372

 

  1.   TPS61372EVM-033 Evaluation Module User Guide
    1.     Trademarks
    2. 1 Setup
    3. 2 Schematic
    4. 3 PCB
    5. 4 Bill of Material

Setup

Table 1 provides the input voltage, output voltage and load condition of TPS61372EVM-033. The output voltage can be modified by changing the high-side feedback resistors, that are connected between the output and the FB pin. The TPS61372 limits the inductor peak current to typical 3.6 A, thus the maximum output current depends on the input and output voltage.

No power sequence is required to start the EVM. The device regulates its output voltage when the input voltage is ready and EN pin is logic high. The output voltage may be approximately 12.5 V for the "XTPS" marked version, as it is not the final version.

Table 1. Performance Specification

Specification Test Condition MIN TYP MAX UNIT
Input voltage 2.5 3.6 5 V
Output voltage VIN = 3.6 V, IOUT = 0.6 A 12 V
Output Current VIN = 3.6 V 0 0.6 A