SLVUBU3A April   2020  – October 2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1  Input Power and Load (J1/J3 and J2/J4):
    2. 2.2  Enable Control (J5):
    3. 2.3  Over Voltage Protection (J6):
    4. 2.4  Input Voltage Monitor (J8 and VIN_MON):
    5. 2.5  Two back-back connected MOSFETs (Q1/Q3 and Q2/Q4):
    6. 2.6  Output slew rate control (R2 and C2):
    7. 2.7  Output Schottky Diode (D2) and LED indication:
    8. 2.8  TVS selection for 12-V battery protection:
    9. 2.9  TVS selection for 24-V battery protection:
    10. 2.10 Test Points:
  4. 3Schematic
  5. 4Test Equipment Requirements
    1. 4.1 Power Supplies
    2. 4.2 Meters
    3. 4.3 Oscilloscope
    4. 4.4 Loads
  6. 5Test Setup and Results
    1. 5.1 Initial Setup
    2. 5.2 Power up
    3. 5.3 Over Voltage Protection
    4. 5.4 Enable Control
    5. 5.5 Hot-plug and Disable using EN
    6. 5.6 Inrush Current Control
    7. 5.7 Load Response
  7. 6Board Layout and Bill of Materials
    1. 6.1 Board Layout
    2. 6.2 Bill of Materials
  8. 7Revision History

TVS selection for 24-V battery protection:

For 24-V battery protection application, D1 needs to be removed and D3 along with D4 need to be mounted. Further 80-V rated MOSFETs are recommended for 24-V battery protection applications. For detailed information on TVS selection, refer to the datasheet of LM74800-Q1.