SLVUBU7A April   2020  – September 2020 TPS61378-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
    3. 1.3 Input Capacitor C9
  3. 2Test Setup
    1. 2.1 Input/Output Connector Descriptions
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Board Layout
  6. 5Revision History

Performance Specification

Table 1-1 provides the summary of the TPS61378Q1EVM performance specifications. All the specifications are given for an ambient temperature of 25°C.

Table 1-1 Performance Specification
SpecificationTest ConditionMINTYPMAXUNIT
Input voltage3.35.06.5V
Output voltageVIN = 5 V, IO= 1 A8.899.2V
Output currentVIN = 3.3 V1.1A
VIN = 5 V1.7
Switching frequency2.2MHz