SLVUBV0A March 2020 – September 2020
This EVM includes I/O connectors and test points as shown in Table 2-1. The power supply must be connected to input connectors, J1 and J2. The load must be connected to output connectors, J3 and J4.
| Reference Designator | Description |
|---|---|
| J1 | Input voltage positive connection |
| J2 | Input voltage return connection |
| J3 | Output voltage connection |
| J4 | Output voltage return connection |
| J7 | I²C Connector |