SLVUBW6A May 2020 – December 2020
Table 3-1 lists the BOM of the TPS61288EVM-064.
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1 | 1 | 47 μF | CAP, CERM, 22 μF, 25 V, ± 10%, X7R, 1210 | 7343-31 | T495D476M025ATE120 | Kemet |
| C2, C4, C5, C6, C7, C8, C9 | 7 | 22 μF | CAP, CERM, 22 μF, 25 V, ± 10%, X7R, 1210 | 1210 | GRM32ER71E226KE15L | MuRata |
| C3 | 1 | 1 μF | CAP, CERM, 1 µF, 50 V, ± 20%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61H105ME13D | MuRata |
| C10 | 1 | 1000 pF | CAP, CERM, 1000 pF, 50 V, ± 10%, X5R, 0402 | 0402 | GRM155R61H102KA01D | MuRata |
| C11 | 1 | 30 pF | CAP, CERM, 30 pF, 50 V, ± 5%, C0G/NP0, 0402 | 0402 | GRM1555C1H300JA01D | MuRata |
| C12 | 1 | 4.7 μF | CAP, CERM, 4.7 μF, 10 V, ± 10%, X5R, 0603 | 0603 | 0603ZD475KAT2A | AVX |
| C13 | 1 | 0.1 μF | CAP, CERM, 0.1 μF, 50 V, ± 10%, X7R, 0603 | 0603 | GCM188R71H104KA57D | MuRata |
| C15, C16 | 2 | 0.1 μF | CAP, CERM, 0.1 μF, 50 V, ± 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H104K050BB | TDK |
| J1, J2, J3, J4 | 4 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
| JP1 | 1 | Header, 100 mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
| JP2 | 1 | Header, 100 mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
| L1 | 1 | Fixed Inductor 2.2 μH 20% 100 kHz 19.5A 4.5mΩ | SMT_IND_11MM15_10MM0 | CMLE105T-2R2MS | Cyntec | |
| R1 | 1 | 294k | RES, 294 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402294KFKED | Vishay-Dale |
| R2 | 1 | 14.3k | RES, 14.3 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040214K3FKED | Vishay-Dale |
| R3 | 1 | 49.9 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249R9FKED | Vishay-Dale |
| R5 | 1 | 36.5k | RES, 36.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040236K5FKED | Vishay-Dale |
| R6 | 1 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
| SH-JP1, SH-JP2 | 2 | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7 | 7 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone | |
| U1 | 1 | Fully Integrated Synchronous Boost Converter | VQFN-HR11 | TPS61288RQQR | Texas Instruments | |
| C14 | 0 | 2200 pF | CAP, CERM, 2200 pF, 250 V, ± 10%, X7R, 0805 | 0805 | GRM21AR72E222KW01D | MuRata |
| C17 | 0 | 100 μF | CAP, Polymer Hybrid, 100 μF, 25 V, ± 20%, 30 Ω, 6.3x7.7 SMD | 6.3x7.7 | EEHZA1E101XP | Panasonic |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R4 | 0 | 2.20 | RES, 2.20, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8RQF2R2V | Panasonic |