SLVUBW6A May 2020 – December 2020 TPS61288
Table 1-1 provides a summary of the TPS61288 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
Parameter | Test Condition | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
VIN | 2.7 | 3.6 | 8.8 | V | |
VOUT | VIN = 3.5 V, IO < 2.3 A | 12.66 | 12.92 | 13.17 | V |
Default Switching Frequency | 500 | kHz |