SLVUBY1 August   2022 TPS62932

 

  1.   TPS62932EVM-129 2-A, Regulator Evaluation Module
  2.   Trademarks
  3. 1Introduction
  4. 2Performance Specification Summary
  5. 3Modifications
    1. 3.1 Output Voltage Setpoint
  6. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Load Transient Response
    4. 4.4 Output Voltage Ripple
    5. 4.5 Start-Up
    6. 4.6 Shutdown
  7. 5Board Layout
    1. 5.1 Layout
  8. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials

Input and Output Connections

The TPS62932EVM is provided with input and output connectors and test points as shown in Table 4-1. Figure 4-1 shows connectors and jumpers placement on TPS62932EVM board.

A power supply capable of supplying 2 A must be connected to J2 through a pair of 20-AWG wires. The load must be connected to J1 through a pair of 20-AWG wires. The maximum load current capability is 2 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP3 provides a place to monitor the VIN input voltages with TP7 providing a convenient ground reference. TP1 is used to monitor the output voltage with TP9 as the ground reference.

Figure 4-1 TPS62932EVM Connectors and Jumpers Placement
Table 4-1 Connection and Test Points
Reference Designator Function
J1 VOUT, 5 V at 2-A maximum
J2 VIN (see Table 1-1 for VIN range)
JP1 Different frequency choice by changing the state of the RT pin
JP2 VIN divider
JP3 EN control. Shunt EN to GND to disable.
JP4 PG or SS version choice
TP1 VOUT positive monitor point
TP2 VOUT positive power point
TP3 VIN positive monitor point
TP4 VIN positive power point
TP5, TP6 GND power point
TP7, TP9, TP13, TP14,TP15, TP16, TP17 GND monitor point
TP8 Switch node test point
TP10 Test point for loop response measurements
TP11 EN test point
TP12 SS test point
TP18 PGOOD test point