SLVUBY3A October   2020  – March 2021 TPS62824A , TPS62825A , TPS62826A , TPS62827A

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62826AEVM-126 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Input and Output Capacitors

C7 is provided for an additional input capacitor. This capacitor is not required for proper operation but can be used to reduce the input voltage ripple.

C5 and C8 are provided for additional output capacitors. For TPS62824A/25A/26A these capacitors are not required for proper operation but can be used to reduce the output voltage ripple and to improve the load transient response. For TPS62827A, we recommend to use 3 * 10-μF for proper operation. The total output capacitance must remain within the recommended range in the data sheet for proper operation.