SLVUC08 March 2021 TLV62595
Table 1-1 provides a summary of the TLV62595VM-130 performance specifications.
Specification | Test Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Input voltage | 2.5 | 5 | 5.5 | V | |
Output voltage setpoint | 1.8 | V | |||
Output current | TLV62595EVM-130 | 0 | 4 | A |