SLVUC10 March   2021

 

  1.   Trademarks
  2. 1Warning and Caution
  3. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Adjustable-Output IC U1 Operation
      3. 2.2.3 Feedforward Capacitor
      4. 2.2.4 Soft-Start Time
      5. 2.2.5 Tracking
      6. 2.2.6 Switching Frequency and Control Loop Compensation
  4. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  5. 4TPS62816EVM-140 Test Results
  6. 5Board Layout
  7. 6Schematic
  8. 7List of Materials

Input and Output Capacitors

A footprint for an additional output capacitor (C19) is provided. This capacitors is not required for proper operation but can be used to reduce output voltage ripple and to improve the load transient response. For proper operation the total output capacitance must remain within the recommended range described in the TPS62816-Q1 Low Input Voltage, Adjustable-Frequency Step-Down Converter data sheet.