SLVUC27 January 2021 TPS61094
In this section, it shows how to set the EVM to support Boost converter with bypass application. The sketch schematic is shown in Figure 2-1, while the jumper configuration is shown in Table 2-2
Figure 2-1
Boost Converter with Bypass| Reference Designator | Description | Configuration |
|---|---|---|
| JP1, JP2 | Short 1-2 :connect the SUP pin to the Vin port Short 2-3: connect the SUP pin to the SUP port |
Short 1-2 |
| JP3 | Sup termination voltage selection | - |
| JP4 | Changing current selection | - |
| JP5 | Output voltage target selection | At mark 3.6 V |
| J11, J12 | Operating mode selection pin. The MODE pin and EN pin work together to set device operation mode. | Set High to select auto Buck or boost mode |