SLVUC33 November   2021 TPS62442-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Adjustable-Output IC U1 Operation
      3. 1.2.3 Feedforward Capacitor
      4. 1.2.4 Switching Frequency and Control Loop Compensation
  3. 2Setup
    1. 2.1 Connector Descriptions
    2. 2.2 Hardware Setup
  4. 3TPS62442EVM-122 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Performance Specification

Table 1-1 provides a summary of the TPS62442EVM-122 performance specifications.

Table 1-1 Performance Specification Summary
SPECIFICATIONTEST CONDITIONSMINTYPMAXUNIT
Input voltage2.76.0V
Output voltage setpoint1.8 / 1.8V
Output currentTPS62442EVM-12202.0 / 2.0A