SLVUC39 April   2021 TPS61379-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
    3. 1.3 Input Capacitor C9
  3. 2Test Setup
    1. 2.1 Input/Output Connector Descriptions
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Board Layout

Introduction

The TPS61379-Q1 is a fully-integrated synchronous boost converter with load disconnect function integrated. The device is suitable as a post-boost for automotive applications with a programmable current limit up to 2 A and maximum 18.5-V output voltage. This EVM is optimized for 3.3-V to 6.5-V input voltage and 9-V output voltage applications. The operating conditions of the EVM can easily be changed by modifying the external components of the TPS61379-Q1 device.