SLVUC43 May   2021 TLVM13630

 

  1.   Trademarks
  2. 1EVM Setup
  3. 2EVM Connectors and Test Points
  4. 3Test Results
  5. 4PCB Layouts
  6. 5Schematics
  7. 6Bill of Materials

Bill of Materials

Table 6-1 lists the EVM bill of materials (BOM).

Table 6-1 TLVM13630EVM BOM
Designator Quantity Value Description Package Reference Part Number
C1, C2 2 4.7 µF CAP, CERM, 4.7 µF, 100V, X7S 1206 GRM31CC72A475KE11L
C5, C6 2 47 μF CAP, CERM, 47 μF, 25 V, X5R 1206_190 C3216X5R1E476M160AC
C11 1 1 μF CAP, CERM, 1 μF, 16 V, X5R 0402 EMK105BJ105KVHF
J1, J4 2 Terminal Block, 2x1, 5.08 mm 2x1 OSTTA024163
J2, J3 2 Socket Strip, 2x1, 100 mil 100 mil, 2pin 310-43-102-41-001000
J5 1 Header, 100mil, 3x1 3 PIN, 100 mil PEC03SAAN
J6, J7 2 Header, 100mil, 5x2 5x2, 100 mil PEC05DAAN
R1 1 402k RES, 402 k, 1%, 0.1 W 0603 CRCW0603402KFKEA
R3 1 49.9k RES, 49.9 k, 1%, 0.1 W 0603 CRCW060349K9FKEA
R4 1 20 RES, 20, 5%, 0.1 W 0603 CRCW060320R0JNEA
R5 1 10.0k RES, 10.0 k, 1%, 0.1 W 0603 CRCW060310K0FKEA
R6 1 2.00k RES, 2.00 k, 1%, 0.1 W 0603 CRCW06032K00FKEA
R7 1 6.04k RES, 6.04 k, 1%, 0.1 W 0603 CRCW06036K04FKEA
R8 1 6.98k RES, 6.98 k, 1%, 0.1 W 0603 CRCW06036K98FKEA
R9 1 8.06k RES, 8.06 k, 1%, 0.1 W 0603 CRCW06038K06FKEA
R10, R14 2 16.9k RES, 16.9 k, 1%, 0.1 W 0603 CRCW060316K9FKEA
R11 1 34.0k RES, 34.0 k, 1%, 0.1 W 0603 CRCW060334K0FKEA
R12 1 26.7k RES, 26.7 k, 1%, 0.1 W 0603 CRCW060326K7FKEA
R13 1 22.6k RES, 22.6 k, 1%, 0.1 W 0603 CRCW060322K6FKEA
R15 1 13.3k RES, 13.3 k, 1%, 0.1 W 0603 CRCW060313K3FKEA
R17 1 0 RES, 0, 1%, 0.1 W 0603 RMCF0603ZT0R00
TP1, TP2 2 Red Test Point Thru-hole 5010
TP3, TP4, TP9, TP10 4 Black Test Point Thru-hole 5011
TP5, TP6, TP11 3 White Test Point Thru-hole 5012
U1 1 36-V Input, 1-V to 6-V Output, 3-A Power Module B3QFN TLVM13630
C3, C4, C7, C8 0 1206
C9 0 7343-40
C10 0 SMT 6.3X5.8mm
C12 0 0402
C14 0 0603
R2 0 0603