Table 3-1 shows the typical parameters for TLC6984 EVM.
Table 3-1 TLC6984EVM Parameters
Parameter |
Value |
VCC device supply voltage |
2.5–5.5 V |
VLEDR/G/B supply voltage |
2.5–5.5 V |
ICH constant output source current |
0.2–20 mA |
The TLC6984EVM can be setup and tested by following these steps:
- USB power supply
- Download the code to
MSP430F5529 LaunchPad with TI CCS software.
- Connect boosterpack
connectors (J1, J2 on EVM board) with the MSP430F5529 LaunchPad. Figure 3-1 shows the connection method.
- Disconnect J4 jumpers (5
V/ 3V3) block, connect J5 jumper, and connect J3 with the mini-USB cable
(the same cable with the MSP430F5529 LaunchPad).
- External power supply
- Download the code to
MSP430F5529 LaunchPad with TI CCS software.
- Connect boosterpack
connectors (J1, J2 on EVM board) with the MSP430F5529 LaunchPad. Figure 3-1 shows the connection method.
- Disconnect J4 jumpers (5
V/ 3V3), connect J5 jumper, and connect TP1/TP2 to 5V/GND power
source.
- Power on 5 V/GND power
supply.