SLVUCC5 January   2022 TPS629206-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification
  4. 3EVM Configuration and Modification
    1. 3.1 Input and Output Capacitors
    2. 3.2 Configurable Enable Threshold Voltage
    3. 3.3 MODE/S-CONF Setting
    4. 3.4 Power Good
    5. 3.5 Power-Good Pullup Voltage
    6. 3.6 Feedforward Capacitor Option
    7. 3.7 Output Voltage Setting
    8. 3.8 Loop Response Measurement
  5. 4EVM Test Setup
    1. 4.1 Input and Output Connectors
    2. 4.2 Jumper Configuration
      1. 4.2.1 JP1 Enable
      2. 4.2.2 JP2 MODE/S-CONF
      3. 4.2.3 JP3 Power Good
      4. 4.2.4 JP4 PG Pullup Voltage
  6. 5Test Results
  7. 6Board Layout
  8. 7Schematic and Bill of Materials
    1. 7.1 Schematic
    2. 7.2 Bill of Materials
  9. 8References

JP1 Enable

Table 4-2 Enable Pin Configuration
Jumper Short LocationDescription
Pin 2 and Pin 3Turn on the device as default.
Pin 3 and Pin 4Turn off the device.
Pin 1 and Pin 2, Pin 3 and Pin 4Set programmable Enable threshold voltage with R4 and R5.
Pin 3 and Pin 4Pin1 can be used for external supply voltage with R4 and R5 resistor divider.