SLVUCD2 January   2022 TPS65917-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2BOOT OTP Configuration
  4. 3Static Platform Settings
    1. 3.1 System Voltage Monitoring
    2. 3.2 SMPS
    3. 3.3 LDO
    4. 3.4 Interrupts
    5. 3.5 GPIO
    6. 3.6 MISC
    7. 3.7 SWOFF_HWRST
    8. 3.8 Shutdown_ColdReset
  5. 4Sequence Platform Settings
    1. 4.1 OFF2ACT Sequences
    2. 4.2 ACT2OFF Sequences

Introduction

This technical reference manual can be used as a guide for using the TPS65917-Q1 PMIC. This guide describes the power-up, power-down, and sleep entry and exit sequences along with the OTP configurations. In addition, this technical reference manual describes the initialization software and advises how to get started with the TPS65917-Q1 PMIC. This document does not provide details about the power resources, external components, or the functionality of the device. For such information, see the TPS65917-Q1 data sheet, TPS65917-Q1 Power Management Unit (PMU) for Processor.

In the event of any inconsistency between the official specification and any user's guide, application report, or other referenced material, the data sheet specification is the definitive source.