SLVUCE0 may   2023 TPS92200

PRODUCTION DATA  

  1.   1
  2.   TPS92200D1/D2RXLREVM 30-V, 1.5-A Buck LED Driver Evaluation Module
  3.   Trademarks
  4. 1Introduction
  5. 2Warnings and Cautions
  6. 3Description
    1. 3.1 Typical Applications
    2. 3.2 Test Setup
      1. 3.2.1 Connector Description
      2. 3.2.2 Input/Output Connection
  7. 4Performance Data and Typical Characteristics Curves
    1. 4.1 Efficiency
    2. 4.2 Line Regulation
    3. 4.3 Load Regulation
    4. 4.4 Analog Dimming
    5. 4.5 PWM Dimming Waveforms
  8. 5Schematic
  9. 6TPS92200EVM PCB Layout
  10. 7Bill of Materials

Introduction

The TPS92200D1/D2RXLREVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92200 synchronous buck switching regulator designed for high-current LED driver applications. The TPS92200 is a 1.5-A synchronous buck LED driver and features a wide input voltage range (4.0 V to 30 V), deep analog mode dimming (1% to 100%) implemented by Analog or PWM input, and PWM mode dimming capability. It also has full protection, including LED open protection and short protection, sense resistor open protection and short protection, and thermal protection.