SLVUCG3A September   2022  – March 2023 TPSM33625

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Setup Procedure
  5. 3Test Setup
  6. 4Schematic
  7. 5TPSM33625EVM and TPSM33625FEVM Evaluation
  8. 6Layout
  9. 7Bill of Materials
  10. 8Related Documentation
  11. 9Revision History

Bill of Materials

Table 7-1 Bill of Materials
Designator Qty Value Description Package Reference Part Number Manufacturer
C1, C2, C3, C4 4 2.2 μF CAP, CERM, 2.2 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0805 0805 CGA4J3X7R1H225K125AB TDK
C5 1 100 μF CAP, AL, 100 μF, 50 V, ±20%, 0.6 Ω, SMD HA0 EMVY500ADA101MHA0G

Chemi-Con

C6, C7 2 4.7 μF CAP, CERM, 4.7 μF, 50 V, ±10%, X7R, 1210 1210 C3225X7R1H475K250AB

TDK

C8 1 0.1 μF CAP, CERM, 0.1 μF, 50 V, ±20%, X5R, 0402 0402 GRM155R61H104ME14D

MuRata

C9 1 1 μF CAP, CERM, 1 μF, 16 V, ±10%, X5R, 0402 0402 EMK105BJ105KVHF

Taiyo Yuden

C10, C11 2 22 μF CAP, CERM, 22 μF, 16 V, ±20%, X7R, AEC-Q200 Grade 1, 1210 1210 CGA6P1X7R1C226M250AC

TDK

C14 1 22 pF CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 0402 CGA2B2NP01H220J050BA

TDK

H1, H2, H3, H4 4 Machine Screw, Round, #4-40 × 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1, J2 2 TERM BLOCK 2POS 5 mm, TH 10x10x8.1 mm 1729018 Phoenix Contact
J3, J4 2 Header, 100 mil, 5 × 2, Tin, TH Header, 5 × 2, 100 mil, Tin PEC05DAAN Sullins Connector Solutions
J5 1 Header, 100 mil, 2 × 1, Gold, TH Header, 100 mil, 2 × 1, TH HTSW-102-07-G-S

Samtec

L1 1 Shielded Power Inductors SMD2 XGL4020-152MEC

Coilcraft

R1 1 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06030000Z0EA

Vishay-Dale

R2 1 255 k

RES, 255 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402 CRCW0402255KFKED

Vishay-Dale

R3 1 49.9 k

RES, 49.9 k, 1%, 0.063 W, 0402

0402 CRCW040249K9FKED

Vishay-Dale

R4 1 47 k

RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402 CRCW040247K0JNED

Vishay-Dale

R5, R7 2 8.06 k

RES, 8.06 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402 CRCW04028K06FKED

Vishay-Dale

R6 1 6.98 k

RES, 6.98 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402 CRCW04026K98FKED

Vishay-Dale

R8 1 16.9 k

RES, 16.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402 CRCW040216K9FKED

Vishay-Dale

R9 1 69.8 k

RES, 69.8 k, 1%, 0.063 W, 0402

0402 CRCW040269K8FKED

Vishay-Dale

R10 1 10.0 k

RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402 CRCW040210K0FKED

Vishay-Dale

R11 1 0

RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402 CRCW04020000Z0ED

Vishay-Dale

R12 1 10.0

RES, 10.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402 CRCW040210R0FKED

Vishay-Dale

R13 1 20.0 k

RES, 20.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402 CRCW040220K0FKED

Vishay-Dale

R14 1 33.2 k

RES, 33.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402 CRCW040233K2FKED

Vishay-Dale

R15 1 54.9 k RES, 54.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040254K9FKED

Vishay-Dale

SH-J1, SH-J2 2 Shunt, 100 mil, Gold plated, Black Shunt 2 pos. 100 mil 881545-2

TE Connectivity

TP1, TP2, TP3, TP6

4 Test Point, Miniature, SMT Test Point, Miniature, SMT 5019

Keystone

TP4, TP7, TP9, TP10, TP11 5 Test Point, Multipurpose, White, TH White Multipurpose Testpoint 5012

Keystone Electronics

TP5, TP8, TP12 3 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011

Keystone Electronics

U1 1 36-V Input, 1-V to 15-V Output, 2.5-A DC-DC Power Module QFN-FCMOD11

TPSM33625RDNR

(TPSM33625FEVM: TPSM33625FRDNR)

Texas Instruments