SLVUCK1 April   2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Description
  5. 2Features
  6. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specification
    4. 3.4 Device Information
  7. 4Hardware
    1. 4.1 Setup
      1. 4.1.1 Jumper Configuration
      2. 4.1.2 Transient Load Circuit
    2. 4.2 Connector Descriptions
    3. 4.3 Best Practices
  8. 5Implementation Results
    1. 5.1 Default Configuration Results
    2. 5.2 Soft Startup
    3. 5.3 Voltage Ripple on VOUT
    4. 5.4 Load Step
    5. 5.5 Frequency Response
  9. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  10. 7Compliance Information
  11. 8Related Documentation

Specification

GUID-20210609-CA0I-CTFG-V8XT-JGFHWNW5GGDW-low.svg Figure 3-1 Simplified Schematic
Table 3-1 Default Configuration Options
SPECIFICATION VALUE DESCRIPTION

Input voltage

VIN

12V Falls within the recommended device input voltage range of 4.5V to 14V.

Output voltage

VOUT

3.3V

Common power rail voltage within the device output capability.

Configurable by changing R25 or R28.

Slope compensation resistor

RSC

511kΩ or 267kΩ Configurable using a jumper on the EVM.

Switching frequency

FSW

1MHz or 500kHz Configurable using a jumper on the EVM.

Current limit

ILIM

5.6A, 9A, 13.4A, or 18.3A Configurable using a jumper on the EVM.