Power Supply: Connect to VIN(-) and
Ammeter1. The power supply must be capable of
supplying 16 A. Adjustable voltage range must be
from 3 V to 36 V.
Multimeters:
- Voltmeter 1: Measure the input voltage at
VINS+ to VINS–.
- Voltmeter 2: Measure the output voltage at
VOUTS+ to VOUTS–.
- Ammeter 1: Measure the input current.
Connect to the power supply and VIN(+).
Electronic Load:
- Load 1: Connect to VOUT(+) and VOUT(-).
The electronic load must be capable of sinking 12
A.