SLVUCM0 august   2023 TPS65219

 

  1.   1
  2.   ABSTRACT
  3.   Trademarks
  4. 1Introduction
  5. 2PDN and Sequence Diagrams
    1. 2.1 TPS6521908 Sequence and Power Block Diagram
  6. 3EEPROM Device Settings
    1. 3.1  Device ID
    2. 3.2  Enable Settings
    3. 3.3  Regulator Voltage Settings
    4. 3.4  Sequence Settings
      1. 3.4.1 Power-Up Sequence
      2. 3.4.2 Power-Down Sequence
    5. 3.5  EN / PB / VSENSE Settings
    6. 3.6  Multi-Function Pin Settings
    7. 3.7  Over-Current Deglitch
    8. 3.8  Mask Settings
    9. 3.9  Discharge Check
    10. 3.10 Multi PMIC Config

Abstract

This Technical Reference Manual (TRM) can be used as a reference for the default register bits after the NVM download. The end user is responsible for validating the NVM settings for proper system use including any safety impact. This TRM does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the device data sheet available on the TPS65219 product folder at ti.com.