SLVUCN3 March   2023 TPS61033

 

  1.   TPS61033EVM-105 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
    3. 1.3 Input Capacitor
    4. 1.4 Inductor
    5. 1.5 Output Capacitor
    6. 1.6 Feedforward Capacitor
  4. 2Setup
    1. 2.1 Input/Output Connector Descriptions
  5. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  6. 4Board Layout

Feedforward Capacitor

A feed-forward capacitor C10 can help to improve the response performance and the phase margin if the value is properly selected. Refer to this application note to select the feed-forward capacitor if required. Feedforward Capacitor Makes Boost Converter Fast and Stable