The following warnings and cautions
are noted for the safety of anyone using or working close to the TPS54KC23EVM.
Observe all safety precautions.
WARNING:
|
The TPS54KC23EVM can become hot during operation due to dissipation of power in
some operating conditions. Avoid contact with the board. Follow all applicable
safety procedures applicable to your laboratory. |
WARNING: The circuit module has signal
traces, components, and component leads on the
bottom of the board and can result in exposed
voltages, hot surfaces or sharp edges. Do not
reach under the board during operation.
CAUTION: Some power supplies can be
damaged by application of external voltages. If
using more than 1 power supply, check your
equipment requirements and use blocking diodes or
other isolation techniques, as needed, to prevent
damage to your equipment.