SLVUCU9
November 2023
1
Description
3
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
Header Information
2.3
Jumper Information
2.4
Test Points
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
Overcurrent protection with 2-level detection (5-A alarm, 10-A fault)
Current sense amplifier (INA181-Q1) for precise load detection
Ultralow-noise LDO (5-V to 20-V input) for powering the circuit if adjustable power supply is unavailable
Drives external power transistors, including placeholders for common through-hole and surface-mount footprints
No isolated secondary supply required
5-kVRMS reinforced isolation
15.8-V gate drive with 1.5-A peak source current and 3-A peak sink current
Up to 25-mW, 5-V supply for external auxiliary circuitry
Dual isolated high-speed comparators with integrated voltage reference +/-1.5%
Open-drain outputs for fault and alarm indicators