SLVUCV7 April 2024
The TPS23881B is an 8-channel power sourcing equipment (PSE) controller engineered to insert power onto Ethernet cables in accordance with the IEEE 802.3bt standard. The eight individual power channels can be configured in any combination of 2-Pair (1-channel) or 4-Pair (2-channels) PoE Ports. The PSE controller can detect powered devices (PDs) that have a valid signature, complete mutual identification, and apply power.
The TPS23881B improves on the TPS2388 with reduced current sense resistors, selectable autonomous operation, SRAM programmability, programmable power limiting, capacitance measurement, and compatibility with TI's FirmPSE system firmware. Programmable SRAM enables in-field firmware upgradability over I2C to verify IEEE compliance and interoperability with the latest PoE enabled devices. Dedicated per port ADCs provide continuous port current monitoring and the ability to perform parallel classification measurements for faster port turn on times. A ±2.5% accurate programmable port power limit provides the ability to expand the maximum power sourced from 90W to upwards of 125W.
The 200mΩ current sense resistor and external FET architecture allow designs to balance size, efficiency, thermal and design cost requirements.