SLVUCW7A September   2024  – April 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 General Configurations
      1. 2.1.1 Physical Access
      2. 2.1.2 Test Equipment and Setup
        1. 2.1.2.1 Power Supplies
        2. 2.1.2.2 Meters
        3. 2.1.2.3 Oscilloscope
        4. 2.1.2.4 Loads
  8. 3Implementation Results
    1. 3.1 Test Setup and Procedures
      1. 3.1.1  Hot Plug
      2. 3.1.2  Start-up with Enable
      3. 3.1.3  Power Up Into Short
      4. 3.1.4  Undervoltage Lockout
      5. 3.1.5  Overvoltage Lockout
      6. 3.1.6  Transient Overload Performance
      7. 3.1.7  Overcurrent Event
      8. 3.1.8  Output Hot Short
      9. 3.1.9  Quick Output Discharge (QOD)
      10. 3.1.10 Thermal Performance of TPS1685EVM
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Drawings
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Revision History

Test Setup and Procedures

In this user's guide, the test procedure is described for TPS1685 eFuse. Make sure the evaluation board has default jumper settings as shown in Table 3-1.

Table 3-1 Default Jumper Setting for TPS1685EVM eFuse Evaluation Board

J1

J2

J3

J4

J5

J6

J7

3-4

3-4

3-4

3-4

3-4

3-4

3-4

TPS1685EVM TPS1685EVM Setup with Test EquipmentFigure 3-1 TPS1685EVM Setup with Test Equipment

Follow these instructions before starting any test and repeat again before moving to the next test:

  • Set the power supply output (VIN) to zero volts.
  • Turn off the power supply.
  • Adjust the jumper positions on EVM to the default configuration as shown in Table 3-1.
  • Turn the power supply on and set the power supply output (VIN) to 54V, 100A, and keep the power supply output disabled.
  • Enable the power supply output so that the EVM gets the input power supply.