SLVUCX1 September 2024
The load and line regulation is shown in Figure 3-3 and Figure 3-4. The test points used for the output voltage regulation measurement are shown in Table 3-4.
| TEST POINT NAME | REFERENCE DESIGNATOR | FUNCTION |
|---|---|---|
| VIN_S | TP1 | Input voltage test point connected near pins |
| PGND_S | TP18 | PGND reference test point for input voltage |
| VOUT_REG/BODE+ | TP10 | Output voltage test point |
| GOS | TP13 | PGND reference test point for output voltage |