SLVUCX6 June 2024
This EVM can be configured for evaluation of the adjustable output voltage. Default output voltage setting is 1.8V on TPSM828303PEVM-058. Resistors R1 and R2 can be used to set the output voltage between 0.5V and 4.5V. For calculating R1& R2, see the TPSM82830x 5.5V input, 1A / 2A/ 3A Step-down Module with Integrated Inductor in a QFN or MagPack Package.