SLVUCZ2 May 2024
Figure 3-7 Register Map PageThe register map page is shown in Figure 4-7. The register names, address, and values are on the left hand side. The right hand side is the Field View, which provides more information regarding the bit fields of each register. The Auto Read widget sets how often the GUI reads back the register from the motor driver. The fastest option Fast is 500ms and the delay can be increase up to 1 minute. Setting Auto Read Off allows manual reading of either all registers at once or individually.
Saving and Loading Register Configurations
Figure 3-8 Load and Save RegistersThe GUI has a built-in feature to save the current register configurations as a .json file which loads to the GUI. The following steps outline the procedure for saving and loading register configurations.