SLVUD28 March 2025
The following information is provided to convey best practices while operating this device.
![]() |
WARNING:
HOT SURFACE! CONTACT CAN CAUSE BURNS. DO NOT TOUCH! Some components can reach high temperatures >55°C when the board is powered on. Do not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |